International

Flexible Transport System FTS

Flexible, accurate flexible transport system

Simplified and able to perform under the most challenging conditions, the Rexroth flexible transport system FTS integrates an external non-contact motion system.

Coils mounted outside the chamber provide drive power for magnetic carriers that don’t require seals. The external mounting also increases availability. This linear motion technology is suited for virtually all load factors, precision levels and motion profiles. The system allows exceptional flexibility and enables individual carriers to move forwards and backwards at varying speeds.