International

SafeLogic: Efficient engineering

SafeLogic safely controls the drives for complex machines and plants, such as printing or packaging machines. The safety function module enhances all standard system solutions in the IndraMotion and IndraLogic family, turning them into control solutions with integrated safety functions up to PL e / Cat 4 in accordance with ISO 13849 or respectively SIL 3 in accordance with IEC 62061. Customer-specific modifications in the standard control's program sequence have no feedback effects on the safety functions. CIP Safety on sercos ensures safe communication without additional wiring. The IndraWorks engineering framework lets users take advantage of standardized standard and safety controls. Thanks to the multi-safety master functionality, SafeLogic also enables the integration of decentralized safety peripherals from various manufacturers, thereby increasing investment security.

Efficient engineering

  • Safety CPU
  • Small wiring expenditure
  • Open interfaces
  • Separation of safety and standard functions