International

Predictive analytics with ODiN

Predictive analytics with ODiN (Online Diagnostics Network) – leave nothing to chance

Sudden machine breakdowns, unplanned, costly maintenance work and pre-defined maintenance cycles – is that the solution? Considerable costs are incurred here and in many cases components are not used until the end of their operating lives. With the smart Industry 4.0 solution Predictive Analytics from Rexroth, this is a thing of the past.

 

The benefits for you

  • Higher machine availability with permanent, automated monitoring of your machine data
  • Lower costs thanks to reduced downtimes
  • Up to 50% faster maintenance
  • Increased productivity
  • Reduced storage costs for spare parts
  • Data-based analysis and maintenance strategy by our specialists
  • Additional Rexroth services

 

Data collection

Intelligent combination of sensor technology and machine learning methods.

In the event of a machine upgrade with our predictive maintenance tool ODiN, we recommend pre-defined sensor packages for all components in the hydraulic system. Measured values from sensors already present can be read out from an existing machine control system. The hardware is installed by Bosch Rexroth specialists.

Data transfer

A direct connection secures your data.

Data are transferred with a mobile communications router, a pre-configured direct connection and restricted access to the ODiN cloud. The mobile communication router that we provide ensures a secure one-to-one connection.

Data analysis

Systematic analysis. Precise and universal.

ODiN analyzes your machine data using complex evaluation algorithms. After an initial learning phase (machine learning), the data analytics system is able to recognize changes in good time on the basis of a data-based model.

Status report

Detailed. Clear.

At regular intervals, you will receive timely recommendations from our experts in the form of detailed status reports.

Maintenance recommendation

Up to 50% faster maintenance.

If the system reports irregularities in the machine health status, our specialists examine the monitored system in detail and make a maintenance recommendation in good time. We work with you to come up with an optimum maintenance strategy in order to be able to react in good time in the future and avoid unplanned machine breakdowns.

Additional services

Optimizing availability.

Additional services coupled with ODiN significantly increase system availability. Find out more about our additional services .