International

Industrial Hydraulic Cylinders

Hydraulic Cylinder Solutions for all Applications

Our industrial hydraulic cylinders are built to work in the toughest conditions. Developing solutions in partnership with our customers has allowed us to continually create and expand our portfolio of hydraulic cylinders that meet global safety standards for any environment you work in. Rexroth has rendered hydraulics even more capable, from mill-type to tie rod hydraulic cylinders; we have your hydraulic cylinder for safe and reliable lifting. This gives you smarter, reliable cost-optimized solutions with an extended lifecycle and intelligent components.

Types of Hydraulic Cylinders

Mill Type Hydraulic Cylinders

Mill type hydraulic cylinders are reliable drive elements and particularly suitable for use under extreme working conditions. General mechanical engineering, rolling mills and smelting works, presses, cranes, steel construction for hydraulic engineering or shipbuilding are typical fields of application. The Rexroth mill type hydraulic cylinder range comprises both, screwed and welded cylinders. In which welded cylinders distinguish themselves by their short, compact design. They have been tested and examined for up to 2 million load cycles.

Find more information in the hydraulic cylinder catalogue

Hydraulic tie rod Cylinders

The tie rod hydraulic cylinders are primarily used in the machine tool industry and in production equipment of the automobile industry. Due to their little installation dimensions, hydraulic tie rod cylinders – similar to welded mill type hydraulic cylinders – can be used in very limited installation spaces.

Find more information in the hydraulic cylinder catalogue

Hydraulic Cylinder Configurator

Rexroth hydraulic cylinders can be adjusted to your special requirements using our hydraulic cylinder configurator online. With the Interactive Catalog System, your standard cylinder is only a few mouse clicks away. The hydraulic cylinder configurator is fast and comfortable and offers a selection from the current hydraulic cylinder range. This is possible using the type code with your individual requirements for a replacement product or other hydraulic cylinder accessories. Or you use the technical approach and configure your cylinder by specifying forces, stroke length and installation position. Buckling length calculation is also integrated.

Develop your cylinder with the hydraulic cylinder configurator


Mill type cylinders

These robust and reliable mill type hydraulic cylinders are built for heavy-duty use and have been tried, tested and remained stable in even the most extreme conditions. The Rexroth mill type cylinder range comprises both, screwed and welded cylinders.

Tie rod cylinders

Space in automotive production is a premium. That is why these hydraulic cylinders have been designed with tie rod technology and can be used in very limited installation spaces.

Large Cylinders

Our large cylinders range from bore 200 mm up to 1,500 mm and strokes up to 27 meters and longer.

Cylinder accessories and spare parts

Get the most out of your cylinders. Keep your cylinders working as powerfully and efficiently with our complete inventory of spare parts and accessories. Visit our product catalogue to tailor solutions to your needs.