International

MS2N – synchronous servo motors

Advantages resulting from special product features

  • High power density for compact machines: high torque density, increased speed range, high energy efficiency
  • Maximum torque of up to 360 Nm and maximum rotational speeds of up to 9,000 rpm
  • Single-cable connection for reduced installation effort: up to 75 m of cable without additional components
  • Intelligent within IndraDrive system: servo motor as a reliable sensor and data source, real-time processing
  • Motor options with forced ventilation and water cooling
  • New encoder option with certified safety up to SIL3 PLe

Products