International

Sense Connect Detect – The IoT sensor for the Factory of the Future!

Because knowing is better than guessing – IoT sensor SCD

Would you like to know whether the products in your installation run correctly so that you can intervene at an early stage in case of malfunctions?

With built-in sensors for vibration, tilt, shock, temperature, magnetic fields and ambient light intensity, this sensor device provides the right answers to these questions.

The sensor data is detected by a waterproof and dust resistant device and transmitted wirelessly via Bluetooth low energy (BLE v4.2). The SCD sensor enables wide spread use across many applications thus generating data to accomplish your I4.0 strategy based on machine learning. You can display the information obtained using an app.

 

Your advantages at one glance:

Fast and simple

The device is easy to operate and commissioning can be carried out without technical Know-How.

Mountable everywhere

This stick-on sensor solution can be attached anywhere in a few seconds.

High protection class

The compact housing and protection class IP67 makes the sensor a reliable partner for several industrial sectors, processes and applications.



 

Treat your production to a fitness bracelet

Your potential use cases:

Condition Monitoring

Detect anomalies in asset condition with 3-5 years battery life.

Short Term Assessment

Log sensor raw data from an asset during a specific time.