USA

Select your location

USA

Motors and Gearboxes

Rexroth’s complete line of motion control servo motors features a unique variety of synchronous and asynchronous motor designs, all engineered to deliver the high-speed, reliable, cost-effective performance today’s factory automation applications require.


Order your resource kit

Talk to an Expert

High-dynamic, compact, efficient servo motors from Rexroth

Rexroth´s comprehensive range of motors provides high performance and a unique variety of types, designs, and capacities. In combination with the IndraDrive system, our robust motors allow you to implement both standard and high-end applications in modern factory automation – intelligent, highly dynamic, precise, and reliable. Special explosion-proof versions according to ATEX or UL/CSA complete the extensive portfolio.


What can we help you do next?

Find out more about our motors and gearboxes.


Motors and Gearboxes Description
Synchronous servo motors Synchronous servo motors (MSK) for all requirements, from 1 to 260 Nm and synchronous servo motors for explosive environments (MKE), from 1 to 100 Nm
Asynchronous servo motors Air-cooled asynchronous servo motors (MAD) and liquid-cooled asynchronous servo motors (MAF) for power levels from 10 to 100 kW
Linear motors Powerful synchronous linear motors for feed forces from 200 to 22,000 N
Synchronous torque motors Synchronous torque motors with torque ratings up to 13,800 Nm and rotary speeds up to 20,000 rpm
High-speed synchronous rotary motor Synchronous high-speed motors MBS for speeds up to 22,500 rpm and maximum torques up to 4,500 Nm
High-speed asynchronous rotary motors Asynchronous high-speed motors for smooth operation and high torque density and rated torques up to 875 Nm
Gearboxes Standard (GTE) and high-performance (GTM) planetary gearboxes for servo motors