USA

Select your location

USA

MTP and MTPro Light

MTpro is a software for the planning and design of assembly technology systems which supports you in selection, configuration and ordering of products from Rexroth.

There are two versions of MTpro: MTpro light is restricted to the Layout Designer and is available for download. The full version of MTpro has all features enabled and it can be downloaded or ordered.

New: The ManModel function in MTpro makes designing of ergonomic work stations easier through simulation.


Get MTPro

Order MTpro

Download MTpro online

Please Note: This download requires Geoblocking athentification. It can take up to three minutes to authenticate before the connection is established and the file is ready for download.


The DVD contains:

Layout Designer:

Layout Designer for planning and constructing complete frames and conveyor systems without a CAD system

  • Assembly of catalog components to form modules and systems in a virtual 3-D scene without CAD system
  • Design rules to support users in the creation of complete systems
  • User library to save and reuse your own designs
  • Exporting the 3-D layout as a solid into all common CAD systems and save in CAD exchange formats (STEP, SAT, IGES, …)
  • Automatic order list generation of all accessories
  • Transfer of CAD models with parts list information in supported CAD systems

System requirements:

  • 64-bit Windows, version 7 or higher
  • At least 15GB of free hard drive space
  • PDF Reader
  • Internet access for download and installation of the full version and of updates
  • USB port for installation of vCard

Recommendation for Layout Designer:

  • Intel® Core™ i7 or comparable processor
  • 8 GB RAM
  • OpenGL ready graphics card

Product information

Product information for the following product lines:

  • MGE Basic Mechanical Elements
  • MPS Manual Production Systems
  • MIT Material and Information Flow Technology
  • Multilingual contents and user interface switch between 7 different languages at run-time (de/en/fr/it/es/ja/zh)
  • Product configuration and calculation of order lists
  • Order CAD parameters
  • Calculation of order information
  • CAD model generator

CAD

Generation of CAD models with direct interfaces to all common CAD systems

  • Export of configurated models in the most popular file formats
  • Multifunctional drivers allow you to insert the configured CAD models with parts list information directly in your current drawing or CAD model
  • Edit the properties of products you have already inserted in your CAD drawing
  • Interoperable with FMSsoft: Parts inserted with MTpro will be considered in the FMSsoft parts list and vice versa