Breakthrough filter technology for maximum hydraulic performance

New Filter materials for hydraulic systems:

Improve your retention rates and increase your dirt holding capacity with our new filter element

Reduce your total cost of ownership through advanced filtration

According to research, 80% of hydraulic system malfunctions can be traced back to fluid contamination. Consequently, a filter fit for the challenge is required to achieve fluid cleanliness.

The newest generation of filters from Bosch Rexroth are able to improve retention rates and increase dirt-holding capacity. Rexroth is the first filter manufacture to offer a construction utilising electrically conducted layer for all production elements.

Benefits of the new filter elements:

  • Up to 50% higher dirt-holding capacity
  • 10% reduction of energy loss across the element
  • Optimised pressure drop
  • Longer equipment service life and better performance
  • Electrically conductive layer as standard
  • Reduced total costs of ownership

CLICK HERE to download your FREE white paper or call our experts on 0345 604 4106 to see how Rexroth can help you maximise your filtration performance.

Trends and Topics