Canada english

Select your location

Canada english

Valves

MP18 Valve

Features:

  • Modular (stacked) design for custom application
  • Open and closed centre inlets are available (for use with fixed or variable displacement pumps)
  • Pressure control is built-in
  • Flow control is Independent of load

  • Sections operate independently of each other
  • Conveyor reverse function available
  • Load checks are built-in
  • Manual overrides are incorporated
  • Long service life
  • Small size
  • Cast iron construction

M4 Valve

Features:

Pressure:

  • 5076 psi (pump side)
  • 6091 psi (actuator side)

Max Flow:

  • Q=100 l/min Type "S" (with pressure compensator, with load hold check)
  • Q=100 l/min Type "C" (without pressure compensator, with load hold check)
  • Q=130 l/min Type "Q" (without pressure compensator, with load hold check)

Design:

  • Sandwich design
  • Up to 10 directional valve sections