Canada english

Select your location

Canada english

Manifolds

Auger/Spinner Block

Features:

  • Cost efficient
  • Open and closed centre configurations available (for use with fixed or variable displacement pumps)
  • Pressure control is built in
  • Flow centre is independent of each other
  • Functions operate independent of each other
  • Long service life
  • Cartridge valve design
  • Small size
  • Anodized aluminum construction

Power Float Manifold

Features:

The power float manifold will only work in conjunction with a load sense pump, and if the hydraulic valve for the plow function has all ports closed in the centre and neutral position.

  • Maximum operating pressure is 3000 PSI
  • Maximum plow lift pressure 50 to 1500 PSI
  • Maximum flow through the manifold is 6 Gpm

Spinner Reverse Block

Features:

  • Used to change spinner direction
  • Good for 2500 psi
  • Built in relief for spike protection

Cross Port Relief Valve

Features:

  • Used in plow applications
  • Relieves from one port to the other
  • Protects system from pressure spikes
  • Set at 2000 psi

Low Oil Shut Off Block for Piston Pumps

Features:

  • Inline mount or direct pump bolt on
  • Good to 2500 psi
  • Used on most piston pumps
  • Shuts pump off if oil level in tank drops