Canada english

Select your location

Canada english

Controllers

CS 550 Spreader Controller

The CS 550 controller is a modular CANbus based system for complete spreader function control including spinner, granular, gate, pre-wet, and 3 boom anti-icing, as well as operation of cross conveyor, pattern, and air gate controls. Flexible programming, compact design for ease of use and installation, and integrated LED cable connectors for field troubleshooting, are all hallmarks of this state of the art spreader system.

The CS 550 controller along with the accompanying RC controller both comply to the same rigorous Mechanical, Electronic and Environmental standards. Extensive compliance testing ensures that the CS 550 controller will provide trouble free operation in the harshest of conditions.

The CS 550 controller incorporates 3 robust detented knobs for operators to select without having to take their eyes off the road. The display incorporates a 7“ scratch resistant touch enabled LCD screen that displays all spreading function information for operators to view and access.

Setting up a CS 550 system could not be any easier with the intuitive screen layout. Once system functions are selected all the spreader calibration is done on a SINGLE SCREEN. This can also be accomplished in minutes with a laptop computer from a remote location, which displays all operating parameters in logical groups, and in full text format. The USB memory sticks allows for easy controller access in the field for system setup and logged data retrieval.

The CS 550 has built-in WiFi and GPS capability that allows for GPS tracking and wireless data transfer.

CS 550 Lite Spreader Controller

The CS 550 Lite controller is a base version of the CS 550. It provides closed loop control for granular, pre-wet and single boom anti-icing spreading simultaneously. In addition the CS 550 Lite supports optional Reverse and Air Gate functions.

The CS 550 Lite provides a flexible programming platform, compact design for ease of use and installation, and utilizes the same cable assemblies as the CS 550/150 which incorporates LED’s integrated into the connectors for easy troubleshooting in the field.

CS 440 Solid and Liquid Controller

The CS 440RC controller incorporates a multi rate closed loop solid and liquid application selector. The controller has a large VFD graphics display screen for easy operator reference, providing full access to spreader rates and system status information at a glance.

System setup can be accomplished in minutes with a laptop computer, which displays all operating parameters in logical groups, and in full text format.

The infra red link allows easy controller access in the field for system setup and logged data retrieval. The system can also be easily accessed on the vehicle with easy to follow on-screen instructions.

The CS 440RC controller also features auto-nulling of all proportional outputs, and auto calibration of materials. The addition of a closed loop gate function ensures maximum conveyor efficiency for any rate selected, resulting in optimum accuracy for the spreader system.

CS 430RC Solid and Liquid Controller

The CS 430RC controller is a closed loop controller incorporating many advanced features. The large easy to read display shows operating information as well as error status messages. Conveyor, spinner and liquid functions have 9 settings with integrated Blast, Pause, and Stationary Unload functions on the dials. Remote pause and blast functions are available with the controller, and are accessible through a detachable cable assembly.

System setup and calibration is easily accomplished with on-screen text defined parameters, and separate selection buttons.

Vehicle speed and material calibration are easily set with on-screen setup prompts. Error messages are text defined and accompanied with an audible alarm indicator.

CS 420RC Solid Controller

The CS 420RC controller is a closed loop controller incorporating many advanced features. The large easy to read display shows operating information as well as error status messages. Conveyor and spinner functions have 9 settings with integrated Blast, Pause, and Stationary Unload functions on the dials. Remote pause and blast functions are available with the controller, and are accessible through a detachable cable assembly.

System setup and calibration is easily accomplished with on screen text defined parameters, and separate selection buttons. Vehicle speed and material calibration are easily set with on screen setup prompts. Error messages are text defined, and accompanied with an audible alarm indicator.

CS 425RC Solid Controller

The CS 425RC has all the features of the 420RC controller with the addition of a proportional joystick and 2 auxiliary switch functions. The 425RC is ideally suited for compact vehicle interiors and applications where a joystick and spreader controller is required.

The proportional joystick has a 4-axis capability, and the console has 2 status indicators for modes. A deadman switch on the joystick handle prevents accidental activation of a function.

The spreader section controls the spinner and conveyor based on vehicle speed and conveyor feedback. Or the unit can be operated as a manual or open loop controller. Joystick nulling and spreader calibration are performed on screen, making setup quick and easy.