International

VarioFlow plus chain conveyor system – easily installed, with low-noise operation

Economic, customized parts transport

Today, user requirements for transport solutions are more demanding than ever.


With the VarioFlow plus system, Rexroth offers you a high-performance, standardized and versatile chain conveyor system suitable for Food & Packaging applications, Health Care applications, Automotive & Electronic assembly line applications and machine chaining applications.


Discover more advantages of the VarioFlow plus


Product information

Advantages at a glance

Simplest possible installation

Fast system set-up with functional safety due to smart connecting technology and by mounting the slide rails on the side.

Quiet in operation

Optimized sliding properties only require a few drives and guarantee energy efficient operation.

High flexibility and planning freedom

Sophisticated drive power allows for a great deal of planning freedom.

Key technical data

   
Tensile force of chain: up to 1250 N
Conveyance speed: up to 60 m/min (on request up to 100 m/min)
Chain width: 65/90/120/160/240/320 mm
Operation noise level: typically <70 dbA @ 30 m/min
Versions: aluminum or stainless steel version

Special components

  • Patented chain design for reduced noise emissions
  • Simple side rail assembly and reduced downtimes due to side mounting
  • Motor interface on both sides in drive and return unit
  • Optional workpiece pallet system


Industries and customer applications

Flexible chain conveyor system enables horizontal and vertical conveyance of products and workpieces.

  • Food industry
  • Packaging industry
  • Pharmaceutical and cosmetic industry
  • Electronics with ESD requirement
  • Automotive industry
  • Machine interlinking

More information