International

Supply and recovery of energy

Smart Energy Mode: An intelligent way of combining supply and recovery

The intelligent energy management of the IndraDrive power supplies with Smart Energy Mode combines the benefits of several supply and recovery variants. Smart Energy Mode creates a mains voltage-independent DC bus voltage while simultaneously using capacitors as energy stores. This way, peak loads are avoided on the mains side and losses in the mains connection line are reduced. The result: Reduced energy consumption, improved grid compatibility and the use of smaller components at same machine performance levels. Rexroth provides an intelligent energy management for the entire performance range of the IndraDrive M product line.

Intelligent savings

• Reduced energy consumption

• Improved grid compatibility

• Several supply and recovery variants

• Mains voltage-independent DC bus voltage