International

Shift on Fly SOF

Efficient and comfortable shifting concept

Manufacturers of mobile working machines constantly strive to increase the efficiency and operating comfort of their vehicles. The hydrostatic travel drive has an essential influence on these aspects. The more tailored it is to the specific requirements of the users, the more material handling can be processed in the same time period. Increasing efficiency helps to reduce the operating costs of mobile working machines.

Rexroth offers with the patented Shift on Fly concept an efficient travel drive with high operating comfort. The SOF is especially suitable for mobile machines with an operating weight of 6 to 15 tons or an engine power of 40 to 150 kilowatts. That means telehandlers, wheeled loaders and wheeled excavators of the compact class.