International

IndraDrive Mi – Features of the integrated servo drive

Tried and tested values retained, intrinsic values improved

Compact and space-saving, efficient and economical: these values have always made the integrated servo drive IndraDrive Mi impressive in daily operation. The new generation is even more intelligent and thus more flexible, with the result that it can demonstrate its worth in all engineering respects. Additional safety functions, extended communication options, intelligent control functions and an energy-efficient power supply concept, await you along with even more advantages for your individual application.

Logo descriptions

IndraDrive Mi from Rexroth are the cabinet-free servo drives which simplify Connected Industry-compatible automation by means of open communication standards, predefined technology packages and free programming in high-level languages. Open Core Engineering and the integrated interface technology Open Core Interface for Drives also allow direct access to all drive parameters via applications based on high-level languages.

The protection of people against uncontrollable machine movements has absolute priority in any application. The integrated safety technology creates effective protection for man and machine without additional open-loop control: certified in accordance with EN ISO 13849-1 for Safe Torque Off and Safe Motion, it saves on hardware and reduces the wiring costs.

System design

The system design – As simple as it is efficient

Safety

The safety functions – Dynamics "under control"

Communication

Communication – Built-in intelligence

Hardware

IndraDrive Mi – Cabinet-free drive technology