International

HydroPad

Hydrostatic flat bearing - Moving high load at “quasi Zero” friction

  • Almost "no friction" between pad and machined surface
  • Leak free. No leaks out of the HydroPad.
  • Integrated in the load applying cylinder
  • Measure and control system

Features and benefits:

  • Speed up to 2 m/sec
  • Can withstand up to 2000 ton of load
  • "Quasi null" zero friction sliding surface
  • Self aligning spherical bearing


Applications:

  • Anti Seismic Device Testing
  • Testing of wind mill thrust bearing
  • Accurate / stick slip free movement of heavy equipment

Our overall supply package consists of :

• Dimensioning / Engineering of the HydroPad and related HPU

• Design & Engineering of the load carrying Hydraulic cylinder

• Design & production of the complete hydraulic system

• Design & production of the complete integrated control system

• Delivery, Testing & Commissioning on site

The HydroPad Module consists of :

HydroPad hydrostatic flat bearing including cylinders as pre-assembled unit

HydroPad HPU supplying special lubrication in a separate hydraulic circuit, independent from cylinder supply

HydroPad Remote Manifolds and I/O stations

HydroPad Controls monitor status of pads, ensure intended use of the pads in the specification window, provides pressure control, vacuum control, temperature control

Contact

Please get in contact with Bosch Rexroth Testing specialists directly.

Testing Technology department

Phone: +49 (9352) 18-5966

Email