Canada english

Select your location

Canada english

Function Modules

Exceptional performance at an affordable price

Get more technical details in our online catalog

Online Catalog

The ready-to-install linear modules with freely configurable length can be used universally.

They are available in the variants with toothed belt drive (FMB) or with ball screw drive (FMS) and thus covers the requirements for the dynamics and accuracy of up to 80 percent of all handling tasks in mechanical engineering. The selection, configuration and ordering of the new function modules can be completely digital.


Featured Videos


What can we help you do next?

Learn more about Rexroth's linear motion systems and technologies.


Advantages at a glance

Suitable

  • With belt drive for high speeds and long travel distances or with ball screw drive for high precision.
  • Optionally as a mechanical module or as a complete axis with motors and drive controllers.

Economically

  • Meet dynamic and accuracy requirements of up to 80 percent of handling tasks.

Technical data

  • Function module FMB with belt drive for strokes up to 3,800 mm
  • Function module FMS with ball screw drive for strokes up to 1,500 mm
  • Available with one or two ball rail guides
  • Strokes can be selected with millimeter precision without restrictions due to grid dimensions
  • Available in sizes 80 and 110